Lens Size Polarize Filter Wavelength Cut Filter

To be used in combination with visible light lighting.

IMPL-M255 (M25.5 X P0.5)
IMPL-M270 (M27.0 X P0.5)
IMPL-M305 (M30.5 X P0.5)

To be used in combination with UV lighting.
<300 - 450 nm Transmittance Filter>
IM-UV-M255 (M25.5 X P0.5)
IM-UV-M270 (M27.0 X P0.5)
IM-UV-M305 (M30.5 X P0.5)
<480 nm or More Transmittance Filter>
IM-Y48-M255 (M25.5 X P0.5)
IM-Y48-M270 (M27.0 X P0.5)
IM-Y48-M305 (M30.5 X P0.5)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
IM-UV-M255
IM-UV-M270
IM-UV-M305
IM-Y48-M255
IM-Y48-M270
IM-Y48-M305
IMPL-M255
IMPL-M270
IMPL-M305
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSType Filter diameter

112.70 €

Quote Fully CompliantNear-Ultraviolet Transmittance FilterM25.5×P0.5

112.70 €

Quote Fully CompliantNear-Ultraviolet Transmittance FilterM27.0×P0.5

112.70 €

Quote Fully CompliantNear-Ultraviolet Transmittance FilterM30.5×P0.5

92.68 €

Quote Fully CompliantTransmittance FilterM25.5×P0.5

92.68 €

Quote Fully CompliantTransmittance FilterM27.0×P0.5

92.68 €

Quote Fully CompliantTransmittance FilterM30.5×P0.5

92.69 €

Quote Fully CompliantPolarizing FilterM25.5×P0.5

92.72 €

Quote Fully CompliantPolarizing FilterM27.0×P0.5

92.72 €

Quote Fully CompliantPolarizing FilterM30.5×P0.5

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support