Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|
207.33 € | 8,000 Pieces Per Package | 1 pack | 15 Days | - | 3 | 6 | [Steel] Steel | [Copper Plating] Brass Plating | ||
50.79 € | 600 Pieces Per Package | 1 pack | 6 Days | - | 6 | 12 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | ||
50.79 € | 600 Pieces Per Package | 1 pack | 6 Days | - | 6 | 14 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | ||
79.77 € | 1,500 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 12 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | ||
88.17 € | 1,200 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 8 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | ||
155.98 € | 3,000 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 6 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | ||
105.95 € | 2,000 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 8 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | ||
109.67 € | 2,000 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 10 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | ||
86.57 € | 1,500 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 12 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | ||
95.09 € | 1,200 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 8 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | ||
144.02 € | 3,000 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 6 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | ||
97.89 € | 2,000 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 8 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | ||
101.22 € | 2,000 Pieces Per Package | 1 pack | 15 Days | 10 | 3 | 10 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | ||
91.37 € | 1,200 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 10 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | ||
80.52 € | 1,000 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | [Copper Plating] German Brown plating | ||
98.78 € | 1,200 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 10 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint | ||
87.29 € | 1,000 Pieces Per Package | 1 pack | 15 Days | 10 | 4 | 12 | [Stainless Steel] Stainless Steel | [Black Painted] Black Paint |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Phillips Head | Tip Shape | Flat End |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Self-Tapping Screw | Basic Shape | Standard (Round) |
Sales Unit | Box/Package |
Configure
Basic Attributes
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Type
Filter by standard shipping days
Optional Attributes