Non-Pravis, Dish Type (without Drill)

Non-Pravis, Dish Type (without Drill)
[Nominal M] 5, 6
[Material] Steel / SUS410
[Surface Processing] None, Blue Coating, R Silver (Ruspert Silver)

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPCST-410-TP5-70
CSPCST-STTRS-TP5-45
CSPCST-STTRS-TP6-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment

22.77 €

1 6 Days 10570[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)[Not Provided] N/A

7.86 €

1 6 Days -545[Steel] Steel[Silver Baked Finish] R Silver (Ruspert Silver)

7.86 €

1 6 Days -675[Steel] Steel[Silver Baked Finish] R Silver (Ruspert Silver)

Loading...

  1. 1

Basic information

Detailed Shape Disc Mounting Hole Shape Phillips Head Tip Shape Cone Point
Additional Shape Standard Thread Type Self-Tapping Screw Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one)

Tech Support