Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSPPNT-410-TP5-25 |
CSPPNT-410-TP5-35 |
CSPPNT-410-TP5-45 |
CSPPNT-410-TP5-60 |
CSPPNT-410-TP5-70 |
CSPPNT-STTRS-TP5-35 |
CSPPNT-STTRS-TP5-45 |
CSPPNT-STTRS-TP5-60 |
CSPPNT-STTRS-TP5-70 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length L (mm) | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|
22.77 € | 1 | 6 Days | 10 | 25 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | [Not Provided] N/A | ||
22.77 € | 1 | 6 Days | 10 | 35 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | [Not Provided] N/A | ||
22.77 € | 1 | 6 Days | 10 | 45 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | [Not Provided] N/A | ||
22.77 € | 1 | 15 Days | 10 | 60 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | [Not Provided] N/A | ||
22.77 € | 1 | 6 Days | 10 | 70 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | [Not Provided] N/A | ||
12.01 € | 1 | 6 Days | - | 35 | [Steel] Steel | [Silver Baked Finish] R Silver (Ruspert Silver) | ||
8.99 € | 1 | 6 Days | - | 45 | [Steel] Steel | [Silver Baked Finish] R Silver (Ruspert Silver) | ||
8.99 € | 1 | 6 Days | - | 60 | [Steel] Steel | [Silver Baked Finish] R Silver (Ruspert Silver) | ||
8.99 € | 1 | 6 Days | - | 70 | [Steel] Steel | [Silver Baked Finish] R Silver (Ruspert Silver) |
Loading...
Detailed Shape | Pan | Screw Nominal (M) | 5 | Mounting Hole Shape | Phillips Head |
---|---|---|---|---|---|
Tip Shape | Cone Point | Additional Shape | Standard | Thread Type | Self-Tapping Screw |
Basic Shape | Standard (Round) | Sales Unit | Low Quantity (can be purchased from one) |