Toggle Clamp - Horizontal Handle Type THL-40-A-N, Clamping Force Adjustment Type

Toggle Clamp - Horizontal Handle Type THL-40-A-N, Clamping Force Adjustment Type

Product Details:

Manufacturer part number: THL-40-A-N

Brand: FLECLAM

Price: 10.63

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

THL-40-A-N

Part Number
THL-40-A-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.63 €

1 5 Days

Loading...

  1. 1

Basic information

Attaching Method Flange Base Tightening Force(N) 1~1200 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Arm Height H(mm) 39.5
Tightening Force (Range Selectable)(N) Variable Tip Bolt Type Steel Bolt Tip Bolt Position Adjustment1 Slide Adjustment

This page is Toggle Clamp - Horizontal Handle Type THL-40-A-N, Clamping Force Adjustment Type, part number THL-40-A-N.
You can find the detail information about specifications and dimensions on part number THL-40-A-N.

Tech Support