Toggle Clamp Mounting Direction Flexible Type TPPL-M20

Toggle Clamp Mounting Direction Flexible Type TPPL-M20
  • Volume Discount

Product Details:

Manufacturer part number: TPPL-M20

Brand: FLECLAM

Price: 19.72

Delivery time: 14 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TPPL-M20

Part Number
TPPL-M20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.72 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Type Tension type Tightening Force(N) 1470 Attaching Method No base
Body Material Steel Clamp Screw Fixed Clamp Screw Size M8
Clamp Screw Material Steel Stroke S(mm) 38 Tightening Force (Range Selectable)(N) 1400 to 1999

Tech Support