• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pierce Syn-Washer【300-1,000 Pieces Per Package】

Pierce Syn-Washer
[Nominal M] 4, 5
[Material] Steel / SUS410
[Surface Processing] Trivalent White, Trivalent Black, Trivalent Stainless Coat, Stainless Steel Plating, German Brown Plating, Tin Plating, Other Special Treatment (ZEC Coat - Base Trivalent White)

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPRDS-410SZM-M4-13
CSPRDS-ST3B-M4-16
CSPRDS-ST3B-M4-19
CSPRDS-ST3B-M5-22
CSPRDS-STTSM-M5-60
CSPRDSB-ST3W-ZEC-M4-25
CSPRDSFT-ST3W-M5-50
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Application Thread Length
(mm)

83.04 €

800 Pieces Per Package

1 pack 15 Days 10413[Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)[Tin Plated] Tin Plated--

48.77 €

600 Pieces Per Package

1 pack 6 Days 10416[Steel] Steel[Trivalent Chromate] Trivalent Black--

41.67 €

500 Pieces Per Package

1 pack 6 Days 10419[Steel] Steel[Trivalent Chromate] Trivalent Black--

122.16 €

1,000 Pieces Per Package

1 pack 6 Days 10522[Steel] Steel[Trivalent Chromate] Trivalent Black--

53.11 €

300 Pieces Per Package

1 pack 6 Days 10560[Steel] SteelStainless Steel Plating-35

40.82 €

500 Pieces Per Package

1 pack 6 Days 10425[Steel] SteelOther special processings--

56.75 €

400 Pieces Per Package

1 pack 6 Days 10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteStandard-

Loading...

  1. 1

Basic information

Detailed Shape Round Countersunk Head Mounting Hole Shape Phillips Head Tip Shape Other special shapes
Additional Shapes Standard Thread ridge Type Self-Drilling Screws Basic Shape Standard (Round)
Sales Unit Box/Package

Tech Support