Annealed Wire, 10 pcs Bundle

Annealed Wire, 10 pcs Bundle

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 56436

Brand: DAIDO_HANT

Price: 15.63

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56436

Part Number
56436
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.63 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Wire Wire diameter(mm) 3.2 Length(m) 0.7
JAN Code 4962123564363 Mass(g) 850

This page is Annealed Wire, 10 pcs Bundle, part number 56436.
You can find the detail information about specifications and dimensions on part number 56436.

Tech Support