Brass Wire

Brass Wire

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 10155282

Brand: DAIDO_HANT

Price: 6.40

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10155282

Part Number
10155282
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.40 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Wire Wire diameter(mm) 0.55 Length(m) 7
JAN Code 4962123552827 Mass(g) 14

This page is Brass Wire, part number 10155282.
You can find the detail information about specifications and dimensions on part number 10155282.

Tech Support