Long Nipple (for Mold) EA141AL-100

Long Nipple (for Mold) EA141AL-100
【Product Specifications】
・Material-Brass
・Mounting screw…R + Rc1/4
・Length…100mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141AL-100

Part Number
EA141AL-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.20 €

1 6 Days

Loading...

  1. 1

This page is Long Nipple (for Mold) EA141AL-100, part number EA141AL-100.
You can find the detail information about specifications and dimensions on part number EA141AL-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360