Capillary Tube with Flare Nut EA436AB-90

Capillary Tube with Flare Nut EA436AB-90
【Product Specifications】
・Flare dim.-1/4
・Dim.-Outer dia. 3.2 x inner dia. 2.0mm
・Length…90cm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA436AB-90

Part Number
EA436AB-90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.48 €

1 6 Days

Loading...

  1. 1

This page is Capillary Tube with Flare Nut EA436AB-90, part number EA436AB-90.
You can find the detail information about specifications and dimensions on part number EA436AB-90.

Tech Support