Stainless Steel Mini Hose Clamp EA463C-20【10 Pieces Per Package】

Stainless Steel Mini Hose Clamp EA463C-20
【Product Specifications】
・Material-Stainless steel
・Band width-8mm
・Screw-SUS305
・Hex (-)screw-1/4
・Compatible dia.…11 to 20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463C-20

Part Number
EA463C-20
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.68 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Stainless Steel Mini Hose Clamp EA463C-20, part number EA463C-20.
You can find the detail information about specifications and dimensions on part number EA463C-20.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360