Universal Type Stainless Steel Clamp EA463CA-108【10 Pieces Per Package】

Universal Type Stainless Steel Clamp EA463CA-108
【Product Specifications】
・For various industrial use
・Band width-12.7mm
・Hex (-)screw-5/16 (8mm)
・Material-Band: SUS301, Bolt: steel
・Compatible dia.…84 to 108mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463CA-108

Part Number
EA463CA-108
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.61 €

10 Pieces Per Package

1 pack 14 Days

Loading...

  1. 1

This page is Universal Type Stainless Steel Clamp EA463CA-108, part number EA463CA-108.
You can find the detail information about specifications and dimensions on part number EA463CA-108.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360