Marine Guard Clamp EA463CC-216【10 Pieces Per Package】

Marine Guard Clamp EA463CC-216
【Product Specifications】
・Band width-14.2mm
・Hex (-)screw-5/16 (8mm)
・Material-Stainless steel
・Screw: SUS305, Band: SUS302
・Highly anti-corrosive stainless steel clamp ideal for use in boats and ships
・Compatible dia.…143 to 216mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463CC-216

Part Number
EA463CC-216
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.63 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support