【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・1 layer down.
・JIS B 2308.
・Female-1"
・Male(R)-1.1/4"
・Length(mm)-30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA469AM-12A
This page is Bushing [Stainless] EA469AM-12A, part number EA469AM-12A.
You can find the detail information about specifications and dimensions on part number EA469AM-12A.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.