Flange Packing EA471AD-30 (Part Numbers)

Flange Packing EA471AD-30
【Product Specifications】
・Material-Ethylene, propylene rubber (EPDM)
・Service temperature:-40 to100℃
・Nominal dia.…30(1.1/4")

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA471AD-30

Part Number
EA471AD-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.85 €

1 6 Days

Loading...

  1. 1

This page is Flange Packing EA471AD-30, part number EA471AD-30.
You can find the detail information about specifications and dimensions on part number EA471AD-30.

Tech Support