【Product Specifications】
・Material-Aluminum alloy
・Screw dim.- -1 to -3, -11 to -13: M6-4 to -6, -14 to -16: M8
・A…20
・M…100
・L…113
・H…47
・Color…Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA948BH-11
This page is [Aluminum] Handle EA948BH-11, part number EA948BH-11.
You can find the detail information about specifications and dimensions on part number EA948BH-11.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.