【Product Specifications】
・Material-Knob: polyamide (glass fiber reinforcement), Cap: polyamide
・Thread material: -51 to -69: steel (S10C), -71 to -84: SUS303
・Screw…M6 x 30
・A…47
・B…24
・C…13.5
・Cap color…Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EA948BR-64
This page is Male Threaded Wing Knob EA948BR-64, part number EA948BR-64.
You can find the detail information about specifications and dimensions on part number EA948BR-64.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.