We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

M8x30mm/φ50mm Knob of Male Screw EA948BX-140A

M8x30mm/φ50mm Knob of Male Screw EA948BX-140A

【Product Specifications】
・Material-knob: polypropylene screw: SUM22L (galvanized)
・Thread-M8x30
・D-50mm
・H-33mm
・d-20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BX-140A

Part Number
EA948BX-140A
Part NumberStandard Unit PriceVolume DiscountShipping Days?

6.12 €

6 Days

Loading...

  1. 1

This page is M8x30mm/φ50mm Knob of Male Screw EA948BX-140A, part number EA948BX-140A.
You can find the detail information about specifications and dimensions on part number EA948BX-140A.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360