[Stainless steel] Male Threaded Knob EA948BY-60

[Stainless steel] Male Threaded Knob EA948BY-60
【Product Specifications】
・Anti-falling type
・Material-SUS303
・Screw…M8 x 30
・A…30
・B…18
・C…16
・F…20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA948BY-60

Part Number
EA948BY-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.03 €

1 7 Days

Loading...

  1. 1

This page is [Stainless steel] Male Threaded Knob EA948BY-60, part number EA948BY-60.
You can find the detail information about specifications and dimensions on part number EA948BY-60.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360