Fully threaded screw with hexagon head / stainless steel / EA949LC-414【16 Pieces Per Package】

Fully threaded screw with hexagon head / stainless steel / EA949LC-414
【Product Specifications】
・Material-Stainless steel
・Dim.…M4 x 14
・Qty. per unit…16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949LC-414

Part Number
EA949LC-414
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.54 €

16 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Fully threaded screw with hexagon head / stainless steel / EA949LC-414, part number EA949LC-414.
You can find the detail information about specifications and dimensions on part number EA949LC-414.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360