• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-635【8 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-635

【Product Specifications】
・Material-Stainless steel
・Dim.…M6 x 35
・Qty. per unit…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949LC-635

Part Number
EA949LC-635
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

7.36 €

8 Pieces Per Package

5 Days

Loading...

  1. 1

This page is Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-635, part number EA949LC-635.
You can find the detail information about specifications and dimensions on part number EA949LC-635.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360