Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-825【5 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-825

【Product Specifications】
・Material-Stainless steel
・Dim.…M8 x 25
・Qty. per unit…5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949LC-825

Part Number
EA949LC-825
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

7.36 €

5 Pieces Per Package

5 Days

Loading...

  1. 1

This page is Hexagonal Head Fully Threaded Bolt [Stainless steel] EA949LC-825, part number EA949LC-825.
You can find the detail information about specifications and dimensions on part number EA949LC-825.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360