Castle Nut (Stainless Steel) EA949LV-108【2 Pieces Per Package】

Castle Nut (Stainless Steel) EA949LV-108
【Product Specifications】
・Material-Stainless steel
・Size(mm)-M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949LV-108

Part Number
EA949LV-108
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.30 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Castle Nut (Stainless Steel) EA949LV-108, part number EA949LV-108.
You can find the detail information about specifications and dimensions on part number EA949LV-108.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360