• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

L-type Insert Pin EA949RH-16

L-type Insert Pin EA949RH-16

【Product Specifications】
・Material-Steel (SUM23)
・Position pin that can be removed and inserted
・A…10
・B…76
・C…64
・D…13

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949RH-16

Part Number
EA949RH-16
Part NumberStandard Unit PriceVolume DiscountShipping Days?

23.19 €

5 Days

Loading...

  1. 1

This page is L-type Insert Pin EA949RH-16, part number EA949RH-16.
You can find the detail information about specifications and dimensions on part number EA949RH-16.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360