Rubber Washer EA949SW-10【20 Pieces Per Package】

Rubber Washer EA949SW-10
【Product Specifications】
・Material-EPDM (ethylene propylene rubber)
・ID x OD x Thickness…10 x 22 x 2.0
・Qty. per unit…20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949SW-10

Part Number
EA949SW-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.00 €

20 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Rubber Washer EA949SW-10, part number EA949SW-10.
You can find the detail information about specifications and dimensions on part number EA949SW-10.

Tech Support