[UNC] Recoil Insert Thread EA949VG-14【10 Pieces Per Package】

[UNC] Recoil Insert Thread EA949VG-14
【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…1/4-20
・Length (mm)…10
・Qty. per unit…10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949VG-14

Part Number
EA949VG-14
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.35 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is [UNC] Recoil Insert Thread EA949VG-14, part number EA949VG-14.
You can find the detail information about specifications and dimensions on part number EA949VG-14.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360