Swivel Castors (Stainless Steel) EA986LK-80

Swivel Castors (Stainless Steel) EA986LK-80
【Product Specifications】
・Plane bearing
・Heat-proof temperature: -35 to 300℃
・Fitting-Stainless steel
・Wheel-Nylon 6
・Specification…Swivelwithout brake
・Wheel dia. x Width…80 x 32mm
・Load capacity…100kg
・Overall height…102mm
・Weight…0.6kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986LK-80

Part Number
EA986LK-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.82 €

1 6 Days

Loading...

  1. 1

This page is Swivel Castors (Stainless Steel) EA986LK-80, part number EA986LK-80.
You can find the detail information about specifications and dimensions on part number EA986LK-80.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360