Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 120 kg

Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 120 kg
【Product Specifications】
・Material-Fitting:chrome plating, Whee:rubber
・Wheel Dia. : Dia.100 is with a wheel cover
・Specification-Swivel / With stopper
・Wheel dia. x Width-100 x 32mm
・Load capacity-120kg
・Overall height-130mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PT-51

Part Number
EA986PT-51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.42 €

1 6 Days

Loading...

  1. 1

This page is Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 120 kg, part number EA986PT-51.
You can find the detail information about specifications and dimensions on part number EA986PT-51.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360