Brake Stopper EA986PY-6

Brake Stopper EA986PY-6
【Product Specifications】
・Material-Steel
・The lock pedal and release pedal are independent of each other, and easy to operate
・Installation height…202mm
・ON height…207mm
・OFF height…167mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986PY-6

Part Number
EA986PY-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.00 €

1 6 Days

Loading...

  1. 1

This page is Brake Stopper EA986PY-6, part number EA986PY-6.
You can find the detail information about specifications and dimensions on part number EA986PY-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360