Saucer for Castors (Black) EA986TS-3【4 Pieces Per Package】

Saucer for Castors (Black) EA986TS-3
【Product Specifications】
・Material-Nylon
・C-47.0mm
・D-71.5mm
・E-4.5mm
・H-9.0mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986TS-3

Part Number
EA986TS-3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.07 €

4 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Saucer for Castors (Black) EA986TS-3, part number EA986TS-3.
You can find the detail information about specifications and dimensions on part number EA986TS-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360