MC Nylon Wheel EA986WA-100

MC Nylon Wheel EA986WA-100
【Product Specifications】
・No bearing
・Material-MC nylon
・Heat-proof temperature--40℃ to 120℃
・Wheel dia. x W…100 x 34mm
・Load…520kg
・Shaft dia.…12mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986WA-100

Part Number
EA986WA-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

61.14 €

1 6 Days

Loading...

  1. 1

This page is MC Nylon Wheel EA986WA-100, part number EA986WA-100.
You can find the detail information about specifications and dimensions on part number EA986WA-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360