• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Ikura Horizontal Push Toggle Clamp ISK-51BS0

Ikura Horizontal Push Toggle Clamp ISK-51BS0

[Features]
· Optimal for welding jigs, assembly jigs, inspection jigs and machining jigs.
[Bolt size] M10
[Arm length] 36 mm
[Stroke] 13 mm
[Clamping force] 1,600 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISK-51BS0

Part Number
ISK-51BS0
Part NumberStandard Unit PriceVolume DiscountShipping Days?

21.45 €

5 Days

Loading...

  1. 1

This page is Ikura Horizontal Push Toggle Clamp ISK-51BS0, part number ISK-51BS0.
You can find the detail information about specifications and dimensions on part number ISK-51BS0.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support