[Features]
· Compact and multifunctional 50 W halogen light source with excellent cost performance. The lowest cost, long-life model from the halogen light source series.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
MHF-V501 |
MHF-V501-D-SC |
MHF-V501-D-SO |
MHF-V501-SC |
MHF-V501-SO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Type | External Lighting Control Function |
---|---|---|---|---|---|---|
609.10 € | 1 | 73 Days | Standard | NA | ||
831.31 € | 1 | 73 Days | With External Lighting Control and Built-In Shutter (Normally Closed) | Digital type | ||
831.31 € | 1 | 73 Days | With External Lighting Control and Built-In Shutter (Normally Open) | Digital type | ||
709.84 € | 1 | 73 Days | With Built-In Shutter (Normally Closed) | NA | ||
709.84 € | 1 | 73 Days | With Built-In Shutter (Normally Open) | NA |
Loading...
Input Voltage(V) | AC85~125 | Power Consumption | 125VA | Compatible Lamp | LM-50 |
---|
MORITEX
Standard Price : 1,920.74 €
Shipping Days: 74 Days
MORITEX
Standard Price : 297.72 €
Shipping Days: 73 Days
MORITEX
Standard Price : 937.68 €
Shipping Days: 73 Days
IMAC
Standard Price : 536.01 €
Shipping Days: 27 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.