[Features]
· 150 W halogen light source with dual wattage specification that (while capable of 150 W) can be used as a 100 W light source by installing a 100 W lamp. The highest power lighting model from the halogen light source series.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
MHAB-150W-100V |
MHAB-150W-200V |
MHAB-150W-D-100V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Type | External Lighting Control Function |
---|---|---|---|---|---|---|
595.45 € | 1 | 73 Days | Standard | NA | ||
944.71 € | 1 | 73 Days | Standard | NA | ||
773.80 € | 1 | 73 Days | With External Lighting Control Function | Digital type |
Loading...
Input Voltage(V) | AC 100–240 | Compatible Lamp | LM-150、LM-150C、LM-100 |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.