Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Industry Ref | BNL Part Number | ID (mm) | OD (mm) | Width (mm) | Static Load (kg) | Dynamic Load (kg) | Weight (g) |
604Z | AC604Z-ISB/4N/D | 4 | 12 | 4 | 4 | 6 | 0.65 |
605Z | AC605Z-ISB/4N/D | 5 | 14 | 5 | 5 | 7 | 1.10 |
606Z | AC606Z-ISB/4N/D | 6 | 17 | 6 | 7 | 9 | 2.11 |
607Z | AC607Z-ISB/4N/D | 7 | 19 | 6 | 8 | 10 | 2.57 |
608Z | AC608Z-ISB/4N/D | 8 | 22 | 7 | 12 | 16 | 4.12 |
609Z | AC609Z-ISB/4N/D | 9 | 24 | 7 | 13 | 18 | 4.84 |
6000Z | AC6000Z-ISB/4N/D | 10 | 26 | 8 | 15 | 22 | 7.03 |
6001Z | AC6001Z-ISB/4N/D | 12 | 28 | 8 | 15 | 22 | 7.45 |
6002Z | AC6002Z-ISB/4N/D | 15 | 32 | 9 | 20 | 28 | 11.48 |
6003Z | AC6003Z-ISB/4N/D | 17 | 35 | 10 | 23 | 32 | 13.47 |
6004Z | AC6004Z-ISB/4N/D | 20 | 42 | 12 | 27 | 37 | 24.48 |
6005Z | AC6005Z-ISB/4N/D | 25 | 47 | 12 | 30 | 41 | 29.09 |
6200Z | AC6200Z-ISB/4N/D | 10 | 30 | 9 | 19 | 28 | 11.52 |
6201Z | AC6201Z-ISB/4N/D | 12 | 32 | 10 | 23 | 32 | 14.69 |
6202Z | AC6202Z-ISB/4N/D | 15 | 35 | 11 | 25 | 37 | 17.36 |
6203Z | AC6203Z-ISB/4N/D | 17 | 40 | 12 | 27 | 38 | 24.26 |
6204Z | AC6204Z-ISB/4N/D | 20 | 47 | 14 | 30 | 42 | 36.05 |
6205Z | AC6205Z-ISB/4N/D | 25 | 52 | 15 | 34 | 46 | 43.74 |
6300Z | AC6300Z-ISB/4N/D | 10 | 35 | 11 | 25 | 35 | 17.70 |
6301Z | AC6301Z-ISB/4N/D | 12 | 37 | 12 | 26 | 37 | 23.98 |
6302Z | AC6302Z-ISB/4N/D | 15 | 42 | 13 | 28 | 39 | 30.20 |
6303Z | AC6303Z-ISB/4N/D | 17 | 47 | 14 | 30 | 39 | 45.81 |
6304Z | AC6304Z-ISB/4N/D | 20 | 52 | 15 | 40 | 52 | 55.20 |
6305Z | AC6305Z-ISB/4N/D | 25 | 62 | 17 | 50 | 60 | 86.78 |
6800Z | AC6800Z-ISB/4N/D | 10 | 19 | 5 | 6 | 8 | 1.54 |
6801Z | AC6801Z-ISB/4N/D | 12 | 21 | 5 | 7 | 10 | 1.77 |
6802Z | AC6802Z-ISB/4N/D | 15 | 24 | 5 | 8 | 11 | 2.07 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer diameter D (mm) | Inner diameter d1 (mm) | Width B (mm) | |
---|---|---|---|---|---|---|---|
1.08 € | 1 |
Same day
Stock | 26 | 10 | 8 | ||
1.32 € | 300 | 2 Days | 28 | 12 | 8 | ||
1.60 € | 1 |
Same day
Stock | 32 | 15 | 9 | ||
2.05 € | 1 |
Same day
Stock | 35 | 17 | 10 | ||
2.19 € | 1 |
Same day
Stock | 42 | 20 | 12 | ||
2.31 € | 1 |
Same day
Stock | 47 | 25 | 12 | ||
1.91 € | 1 |
Same day
Stock | 12 | 4 | 4 | ||
1.60 € | 1 |
Same day
Stock | 14 | 5 | 5 | ||
1.43 € | 1 |
Same day
Stock | 17 | 6 | 6 | ||
1.32 € | 1 |
Same day
Stock | 19 | 7 | 6 | ||
1.49 € | 1 |
Same day
Stock | 22 | 8 | 7 | ||
1.23 € | 1 |
Same day
Stock | 24 | 9 | 7 | ||
1.32 € | 1 |
Same day
Stock | 30 | 10 | 9 | ||
1.60 € | 1 |
Same day
Stock | 32 | 12 | 10 | ||
2.05 € | 1 |
Same day
Stock | 35 | 15 | 11 | ||
2.48 € | 1 |
Same day
Stock | 40 | 17 | 12 | ||
2.89 € | 1 |
Same day
Stock | 47 | 20 | 14 | ||
3.13 € | 107 | 2 Days | 52 | 25 | 15 | ||
1.77 € | 1 |
Same day
Stock | 35 | 10 | 11 | ||
2.07 € | 193 | 2 Days | 37 | 12 | 12 | ||
2.53 € | 1 |
Same day
Stock | 42 | 15 | 13 | ||
2.69 € | 1 |
Same day
Stock | 47 | 17 | 14 | ||
4.10 € | 1 |
Same day
Stock | 52 | 20 | 15 | ||
4.63 € | 1 |
Same day
Stock | 62 | 25 | 17 | ||
2.12 € | 1 |
Same day
Stock | 19 | 10 | 5 | ||
2.12 € | 1 |
Same day
Stock | 21 | 12 | 5 | ||
2.28 € | 1 |
Same day
Stock | 24 | 15 | 5 |
Loading...
Outer Ring Type, Type | flat | Outer Ring Material | Polyacetal | Bearing Material | Stainless Steel |
---|---|---|---|---|---|
Chemical Resistance | yes | Corrosion Resistance | yes | Operating temperatur min.(° C) | -50 |
Operating temperatur max.(° C) | 100 |
Configure
Stock
Basic Attributes
Outer diameter D(mm)
Inner diameter d1(mm)
Width B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes