Dual Clamp KCP-40ST

Dual Clamp KCP-40ST

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: KCP-40ST

Brand: KAKUTA

Price: 275.44

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KCP-40ST

Part Number
KCP-40ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

275.44 €

1 6 Days 10

Loading...

  1. 1

Basic information

Max. Clamping Force(N) 1000 to 3000 Material Stainless Steel Type Main Body
Type Horizontal Type Applicable Tightening Force(N) 3000 Stroke S(mm) 40
Attaching Portion Shape Straight base Arm Height Type Standard Arm Height H(mm) 77
Arm Length Type Standard Arm Length L(mm) 68 Tip Bolt Type NA
Length L(mm) 183 Width W(mm) 40 Height h(mm) 38
Mounting hole 3-M6 * 9 mm Effective Depth

This page is Dual Clamp KCP-40ST, part number KCP-40ST.
You can find the detail information about specifications and dimensions on part number KCP-40ST.

Tech Support