[Nominal Thread Diameter (M)] 3/4
Main body
[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Nickel plating (Ni)
Spring washer
[Materials] Phosphor bronze (C5191W)
[Treatment] Nickel plating (Ni)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Wrench Flats B (mm) | Length L (mm) | Screw Diameter | Material Details | Details of Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
0.65 € | 11 Days | 10 | 5 | 8 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.67 € | 11 Days | 10 | 5 | 10 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.68 € | 11 Days | 10 | 5 | 12 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.68 € | 11 Days | 10 | 5 | 13 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.69 € | 11 Days | 10 | 5 | 14 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.74 € | 11 Days | 10 | 5 | 15 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.75 € | 11 Days | 10 | 5 | 18 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.79 € | 11 Days | 10 | 5 | 20 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.81 € | 11 Days | 10 | 5 | 25 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.88 € | 11 Days | 10 | 5 | 30 | M2.6 | Main body: free-cutting brass (C3604BD) with cadmium content of less than 75 ppm; Spring washer: phosphor bronze (C5191W) | Nickel plating (Ni) | ||
0.37 € | 11 Days | 10 | 5.5 | 6 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.35 € | 11 Days | 10 | 5.5 | 7 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.34 € | 11 Days | 10 | 5.5 | 8 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.34 € | 11 Days | 10 | 5.5 | 10 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.35 € | 11 Days | 10 | 5.5 | 12 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.38 € | 11 Days | 10 | 5.5 | 15 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.43 € | 11 Days | 10 | 5.5 | 18 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.42 € | 11 Days | 10 | 5.5 | 20 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.55 € | 11 Days | 10 | 5.5 | 25 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.58 € | 11 Days | 10 | 5.5 | 30 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.62 € | 11 Days | 10 | 5.5 | 35 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.67 € | 11 Days | 10 | 5.5 | 40 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.79 € | 11 Days | 10 | 5.5 | 45 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.79 € | 11 Days | 10 | 5.5 | 50 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.55 € | 11 Days | 10 | 7 | 8 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.55 € | 11 Days | 10 | 7 | 10 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.62 € | 11 Days | 10 | 7 | 12 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.64 € | 11 Days | 10 | 7 | 15 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.65 € | 11 Days | 10 | 7 | 18 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.67 € | 11 Days | 10 | 7 | 20 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.81 € | 11 Days | 10 | 7 | 25 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.84 € | 11 Days | 10 | 7 | 30 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
0.94 € | 11 Days | 10 | 7 | 35 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
1.01 € | 11 Days | 10 | 7 | 40 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
1.01 € | 11 Days | 10 | 7 | 45 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) | ||
1.09 € | 11 Days | 10 | 7 | 50 | - | Free-Cutting Brass (EN CW614N Equiv.) | Nickel Plating (Ni) |
Loading...
Type | Hexagon | Shaft end shape (left) | Male thread | Shaft end shape (right) | Female Thread |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Electroless Nickel Plating | Post Type | Solid |
Memory | No memory | Lower-inside Edge Finishing | NA | Gas vent hole | NA |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.