Spacer / round / steel / chromated / two-sided internal thread / ARF-E

Spacer / round / steel / chromated / two-sided internal thread / ARF-E
[Nominal Thread Diameter (M)] 3/4
[Materials] Free-cutting steel (SUM)
[Treatment] Trivalent chrome chromate treatment

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARF-321E
ARF-335E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L
(mm)

0.64 €

50 19 Days 1021

0.81 €

50 19 Days 1035

Loading...

  1. 1

Basic information

Type Circular Shaft end shape (left) Female Thread Shaft end shape (right) Female Thread
Outer Diameter D(φ) 6 Material Steel Surface Treatment Trivalent Chromate
Post Type Solid Memory No memory Lower-inside Edge Finishing NA
Gas vent hole NA Material Details Free Cutting Steel (SUM)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360