Spacer / hexagonal / titanium / two-sided internal thread / ASTI

Spacer / hexagonal / titanium / two-sided internal thread / ASTI
[Nominal of Thread (M)] 3·2.6/4·3/5·4
[Material] Free-Cutting Stainless Steel (SUS303)
[Processing] Degreasing
Different Diameters: Male Thread / Female Thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BSU-3215
BSU-5415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWrench Flats B
(mm)

1.04 €

50 19 Days 105.5

2.09 €

50 19 Days 108

Loading...

  1. 1

Basic information

Type Hexagon Shaft end shape (left) Male thread Shaft end shape (right) Female Thread
Length L(mm) 15 Material Stainless Steel Surface Treatment NA
Post Type Solid Memory No memory Lower-inside Edge Finishing NA
Gas vent hole NA Cleaning Method Degreasing Material Details Free-Cutting Stainless Steel (EN 1.4305 Equiv.)

Tech Support