Spacer / round / external thread, internal thread / brass / nickel-plated / BRB-SE / HIROSUGI-KEIKI

Spacer / round / external thread, internal thread / brass / nickel-plated / BRB-SE / HIROSUGI-KEIKI
[Nominal of Thread (M)] 2/2.6/3/4
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BRB-2006SE

Part Number
BRB-2006SE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.41 €

50 5 Days 10

Loading...

  1. 1

Basic information

Type Circular Shaft end shape (left) Female Thread Shaft end shape (right) Male thread
Outer Diameter D(φ) 4 Length L(mm) 6 Material Brass
Surface Treatment Electroless Nickel Plating Post Type Solid Memory No memory
Lower-inside Edge Finishing NA Gas vent hole NA Material Details Free-Cutting Brass (EN CW614N Equiv.)
Details of Surface Treatment Nickel Plating (Ni)

This page is Spacer / round / external thread, internal thread / brass / nickel-plated / BRB-SE / HIROSUGI-KEIKI, part number BRB-2006SE.
You can find the detail information about specifications and dimensions on part number BRB-2006SE.

Tech Support