• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Steel Pan-Head Screw (With KW) F-NE / F-TE

Steel Pan-Head Screw (With KW) F-NE / F-TE
[Nominal thread (M)] 2/2.6/3/4/5
Pan-Head Screw
[Material] Steel
[Surface treatment] Trivalent chromium chromate
[Washer (KW)] Nylon / PTFE
[Color] Nylon: Translucent / PTFE: Translucent white
[Heat distortion temperature] Nylon: 1.82 MPa…75°C / PTFE: No combustion at continuous 240°C
[UL Standard] Nylon: UL94V-2 (Materials) / PTFE: UL94V-0 (Materials)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F-0204-NE
F-0205-NE
F-0206-NE
F-0208-NE
F-0210-NE
F-0212-NE
F-0304-NE
F-0305-NE
F-0306-NE
F-0306-TE
F-0308-NE
F-0308-TE
F-0310-NE
F-0310-TE
F-0312-NE
F-0312-TE
F-0315-NE
F-0315-TE
F-0318-NE
F-0318-TE
F-0320-NE
F-0325-NE
F-0330-NE
F-0406-NE
F-0408-NE
F-0410-NE
F-0412-NE
F-0415-NE
F-0508-NE
F-0510-NE
F-0512-NE
F-0515-NE
F-2604-NE
F-2605-NE
F-2606-NE
F-2608-NE
F-2610-NE
F-2612-NE
F-2615-NE
F-2618-NE
F-2620-NE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Pitch
(mm)

0.16 €

50 12 Days 10240.4

0.16 €

50 12 Days 10250.4

0.16 €

50 12 Days 10260.4

0.16 €

50 12 Days 10280.4

0.16 €

50 12 Days 102100.4

0.16 €

50 12 Days 102120.4

0.14 €

50 12 Days 10340.5

0.14 €

50 12 Days 10350.5

0.14 €

50 12 Days 10360.5

0.20 €

50 12 Days 10360.5

0.14 €

50 12 Days 10380.5

0.20 €

50 12 Days 10380.5

0.14 €

50 12 Days 103100.5

0.20 €

50 12 Days 103100.5

0.14 €

50 12 Days 103120.5

0.20 €

50 12 Days 103120.5

0.14 €

50 12 Days 103150.5

0.20 €

50 12 Days 103150.5

0.16 €

50 12 Days 103180.5

0.20 €

50 12 Days 103180.5

0.16 €

50 12 Days 103200.5

0.16 €

50 12 Days 103250.5

0.16 €

50 12 Days 103300.5

0.19 €

50 12 Days 10460.7

0.19 €

50 12 Days 10480.7

0.19 €

50 12 Days 104100.7

0.19 €

50 12 Days 104120.7

0.16 €

50 12 Days 104150.7

0.17 €

50 12 Days 10580.8

0.22 €

50 12 Days 105100.8

0.22 €

50 12 Days 105120.8

0.22 €

50 12 Days 105150.8

0.16 €

50 12 Days 102.640.45

0.16 €

50 12 Days 102.650.45

0.16 €

50 12 Days 102.660.45

0.16 €

50 12 Days 102.680.45

0.16 €

50 12 Days 102.6100.45

0.16 €

50 12 Days 102.6120.45

0.19 €

50 12 Days 102.6150.45

0.19 €

50 12 Days 102.6180.45

0.19 €

50 12 Days 102.6200.45

Loading...

  1. 1

Basic information

Detailed Shape Pan Material Iron Surface Treatment Trivalent Chromate
Mounting Hole Shape Phillips Head Tip Shape Flat End Additional Shape Washer Included
Thread Type Metric Coarse Basic Shape Standard (Round) Sales Unit Box/Package
Application Standard Screw Type Full-Thread

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360