Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Pitch (mm) | |
---|---|---|---|---|---|---|---|---|
0.11 € | 50 | 12 Days | 10 | 2 | 4 | 0.4 | ||
0.11 € | 50 | 12 Days | 10 | 2 | 5 | 0.4 | ||
0.11 € | 50 | 12 Days | 10 | 2 | 6 | 0.4 | ||
0.11 € | 50 | 12 Days | 10 | 2 | 8 | 0.4 | ||
0.11 € | 50 | 12 Days | 10 | 2 | 10 | 0.4 | ||
0.12 € | 50 | 12 Days | 10 | 2 | 12 | 0.4 | ||
0.12 € | 50 | 12 Days | 10 | 3 | 4 | 0.5 | ||
0.12 € | 50 | 12 Days | 10 | 3 | 5 | 0.5 | ||
0.12 € | 50 | 12 Days | 10 | 3 | 6 | 0.5 | ||
0.16 € | 50 | 12 Days | 10 | 3 | 6 | 0.5 | ||
0.12 € | 50 | 12 Days | 10 | 3 | 8 | 0.5 | ||
0.16 € | 50 | 12 Days | 10 | 3 | 8 | 0.5 | ||
0.12 € | 50 | 12 Days | 10 | 3 | 10 | 0.5 | ||
0.16 € | 50 | 12 Days | 10 | 3 | 10 | 0.5 | ||
0.14 € | 50 | 12 Days | 10 | 3 | 12 | 0.5 | ||
0.16 € | 50 | 12 Days | 10 | 3 | 12 | 0.5 | ||
0.14 € | 50 | 12 Days | 10 | 3 | 15 | 0.5 | ||
0.19 € | 50 | 12 Days | 10 | 3 | 15 | 0.5 | ||
0.14 € | 50 | 12 Days | 10 | 3 | 18 | 0.5 | ||
0.19 € | 50 | 12 Days | 10 | 3 | 18 | 0.5 | ||
0.16 € | 50 | 12 Days | 10 | 3 | 20 | 0.5 | ||
0.16 € | 50 | 12 Days | 10 | 3 | 25 | 0.5 | ||
0.19 € | 50 | 12 Days | 10 | 3 | 30 | 0.5 | ||
0.16 € | 50 | 12 Days | 10 | 4 | 6 | 0.7 | ||
0.16 € | 50 | 12 Days | 10 | 4 | 8 | 0.7 | ||
0.16 € | 50 | 12 Days | 10 | 4 | 10 | 0.7 | ||
0.19 € | 50 | 12 Days | 10 | 4 | 12 | 0.7 | ||
0.19 € | 50 | 12 Days | 10 | 4 | 15 | 0.7 | ||
0.22 € | 50 | 12 Days | 10 | 5 | 8 | 0.8 | ||
0.22 € | 50 | 12 Days | 10 | 5 | 10 | 0.8 | ||
0.23 € | 50 | 12 Days | 10 | 5 | 12 | 0.8 | ||
0.23 € | 50 | 12 Days | 10 | 5 | 15 | 0.8 | ||
0.19 € | 50 | 12 Days | 10 | 2.5 | 4 | 0.45 | ||
0.19 € | 50 | 12 Days | 10 | 2.5 | 5 | 0.45 | ||
0.19 € | 50 | 12 Days | 10 | 2.5 | 6 | 0.45 | ||
0.19 € | 50 | 12 Days | 10 | 2.5 | 8 | 0.45 | ||
0.19 € | 50 | 12 Days | 10 | 2.5 | 10 | 0.45 | ||
0.19 € | 50 | 12 Days | 10 | 2.5 | 12 | 0.45 | ||
0.12 € | 50 | 12 Days | 10 | 2.6 | 4 | 0.45 | ||
0.12 € | 50 | 12 Days | 10 | 2.6 | 5 | 0.45 | ||
0.12 € | 50 | 12 Days | 10 | 2.6 | 6 | 0.45 | ||
0.12 € | 50 | 12 Days | 10 | 2.6 | 8 | 0.45 | ||
0.12 € | 50 | 12 Days | 10 | 2.6 | 10 | 0.45 | ||
0.12 € | 50 | 12 Days | 10 | 2.6 | 12 | 0.45 | ||
0.14 € | 50 | 12 Days | 10 | 2.6 | 15 | 0.45 | ||
0.14 € | 50 | 12 Days | 10 | 2.6 | 18 | 0.45 | ||
0.14 € | 50 | 12 Days | 10 | 2.6 | 20 | 0.45 |
Loading...
Detailed Shape | Pan | Material | Brass | Surface Treatment | Nickel Plating |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips Head | Tip Shape | Flat End | Additional Shape | Washer Included |
Thread Type | Metric Coarse | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Application | Standard | Screw Type | Full-Thread |