Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Pitch (mm) | Additional Shape | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|
22.41 € | 2 | 12 Days | 10 | 3 | 5 | 0.5 | Standard | Box/Package | ||
22.77 € | 2 | 13 Days | 10 | 3 | 6 | 0.5 | Standard | Box/Package | ||
23.11 € | 2 | 13 Days | 10 | 3 | 8 | 0.5 | Standard | Box/Package | ||
23.79 € | 2 | 12 Days | 10 | 3 | 10 | 0.5 | Standard | Box/Package | ||
24.39 € | 2 | 20 Days | 10 | 3 | 12 | 0.5 | Standard | Low Quantity (can be purchased from one) | ||
23.79 € | 2 | 13 Days | 10 | 4 | 8 | 0.7 | With Through-Hole | Box/Package | ||
23.79 € | 2 | 13 Days | 10 | 4 | 8 | 0.7 | Standard | Box/Package | ||
24.48 € | 2 | 13 Days | 10 | 4 | 10 | 0.7 | With Through-Hole | Box/Package | ||
19.12 € | 2 | 13 Days | 10 | 4 | 10 | 0.7 | Standard | Box/Package | ||
25.16 € | 2 | 13 Days | 10 | 4 | 12 | 0.7 | With Through-Hole | Box/Package | ||
25.16 € | 2 | 12 Days | 10 | 4 | 12 | 0.7 | Standard | Box/Package | ||
25.16 € | 2 | 13 Days | 10 | 5 | 8 | 0.8 | With Through-Hole | Box/Package | ||
25.16 € | 2 | 13 Days | 10 | 5 | 8 | 0.8 | Standard | Box/Package | ||
25.86 € | 2 | 13 Days | 10 | 5 | 10 | 0.8 | With Through-Hole | Box/Package | ||
25.86 € | 2 | 13 Days | 10 | 5 | 10 | 0.8 | Standard | Box/Package | ||
26.55 € | 2 | 13 Days | 10 | 5 | 12 | 0.8 | With Through-Hole | Box/Package | ||
26.55 € | 2 | 13 Days | 10 | 5 | 12 | 0.8 | Standard | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 5 | 16 | 0.8 | With Through-Hole | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 5 | 16 | 0.8 | Standard | Box/Package | ||
27.92 € | 2 | 13 Days | 10 | 5 | 20 | 0.8 | With Through-Hole | Box/Package | ||
27.92 € | 2 | 12 Days | 10 | 5 | 20 | 0.8 | Standard | Box/Package | ||
25.86 € | 2 | 13 Days | 10 | 6 | 6 | 1 | With Through-Hole | Box/Package | ||
25.86 € | 2 | 13 Days | 10 | 6 | 6 | 1 | Standard | Box/Package | ||
26.55 € | 2 | 13 Days | 10 | 6 | 8 | 1 | With Through-Hole | Box/Package | ||
26.55 € | 2 | 13 Days | 10 | 6 | 8 | 1 | Standard | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 6 | 10 | 1 | With Through-Hole | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 6 | 10 | 1 | Standard | Box/Package | ||
27.58 € | 2 | 13 Days | 10 | 6 | 12 | 1 | With Through-Hole | Box/Package | ||
27.58 € | 2 | 13 Days | 10 | 6 | 12 | 1 | Standard | Box/Package | ||
28.26 € | 2 | 13 Days | 10 | 6 | 16 | 1 | With Through-Hole | Box/Package | ||
28.26 € | 2 | 13 Days | 10 | 6 | 16 | 1 | Standard | Box/Package | ||
28.96 € | 2 | 13 Days | 10 | 6 | 20 | 1 | With Through-Hole | Box/Package | ||
28.96 € | 2 | 12 Days | 10 | 6 | 20 | 1 | Standard | Box/Package | ||
26.55 € | 2 | 13 Days | 10 | 8 | 10 | 1.25 | With Through-Hole | Box/Package | ||
26.55 € | 2 | 13 Days | 10 | 8 | 10 | 1.25 | Standard | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 8 | 12 | 1.25 | With Through-Hole | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 8 | 12 | 1.25 | Standard | Box/Package | ||
27.92 € | 2 | 13 Days | 10 | 8 | 16 | 1.25 | With Through-Hole | Box/Package | ||
27.92 € | 2 | 13 Days | 10 | 8 | 16 | 1.25 | Standard | Box/Package | ||
28.62 € | 2 | 13 Days | 10 | 8 | 20 | 1.25 | With Through-Hole | Box/Package | ||
28.62 € | 2 | 13 Days | 10 | 8 | 20 | 1.25 | Standard | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 10 | 10 | 1.5 | With Through-Hole | Box/Package | ||
27.23 € | 2 | 13 Days | 10 | 10 | 10 | 1.5 | Standard | Box/Package | ||
27.92 € | 2 | 13 Days | 10 | 10 | 12 | 1.5 | With Through-Hole | Box/Package | ||
27.92 € | 2 | 13 Days | 10 | 10 | 12 | 1.5 | Standard | Box/Package | ||
28.62 € | 2 | 13 Days | 10 | 10 | 16 | 1.5 | With Through-Hole | Box/Package | ||
28.62 € | 2 | 13 Days | 10 | 10 | 16 | 1.5 | Standard | Box/Package | ||
29.30 € | 2 | 13 Days | 10 | 10 | 20 | 1.5 | With Through-Hole | Box/Package | ||
29.30 € | 2 | 13 Days | 10 | 10 | 20 | 1.5 | Standard | Box/Package |
Loading...
Detailed Shape | Standard | Material | Ceramic | Surface Treatment | NA |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Thread Type | Metric Coarse | Basic Shape | Standard (Round) |
Application | Heat-Resistance | Color | White |
Configure
Basic Attributes
Screw Nominal (M)
Length L (mm)
Pitch(mm)
Additional Shape
Sales Unit
Type
Filter by standard shipping days
Optional Attributes