Spacer sleeves / brass / nickel-plated / CB-E

Spacer sleeves / brass / nickel-plated / CB-E
[Supported Screw Nominal (M)] 1.7/2/2.6/3/4/5/6
[Material] Free-Cutting Brass (C3604BD), Cadmium Content Less than 75 ppm
[Processing] Nickel Plating (Ni)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CB-302.5-5E
CB-306E
CB-402.5-6E
CB-420E
CB-505E
CB-511E
CB-607E
CB-615E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)

0.16 €

50 6 Days 1053.22.5

0.15 €

50 6 Days 1063.26

0.15 €

50 6 Days 1064.22.5

0.35 €

50 5 Days 1084.220

0.21 €

50 6 Days 1085.35

0.25 €

50 6 Days 1085.311

0.26 €

50 6 Days 10106.37

0.41 €

50 6 Days 10106.315

Loading...

  1. 1

Basic information

Shape Straight Inner Shape Straight Material Brass
Surface Treatment Electroless Nickel Plating O.D. Tolerance ±0.05 I.D. Tolerance ±0.15
Thickness/Length Tolerance ±0.1 Sale Type Pack-sold Material Details Free-Cutting Brass (EN CW614N Equiv.)
Details of Surface Treatment Nickel Plating (Ni)

Tech Support