Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Length (After Insertion) | Material Details | |
---|---|---|---|---|---|---|---|---|---|
1.45 € | 50 | 12 Days | 10 | 2.6 | 1D | 3 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 2.6 | 1D | 3 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 2.6 | 1.5D | 3.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 2.6 | 1.5D | 3.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 2.6 | 1.5D | 4 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 2.6 | 1.5D | 4 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 2.6 | 1.5D | 4.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 2.6 | 1.5D | 4.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 2.6 | 2D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 2.6 | 2D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 3 | 1D | 3 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 3 | 1D | 3 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 3 | 1D | 3.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 3 | 1D | 3.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 3 | 1.5D | 4 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 3 | 1.5D | 4 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 3 | 1.5D | 4.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 3 | 1.5D | 4.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 3 | 1.5D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 3 | 1.5D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.46 € | 50 | 12 Days | 10 | 3 | 2D | 5.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.89 € | 50 | 12 Days | 10 | 3 | 2D | 5.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.46 € | 50 | 12 Days | 10 | 3 | 2D | 6 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.89 € | 50 | 12 Days | 10 | 3 | 2D | 6 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.46 € | 50 | 12 Days | 10 | 3 | 2.5D | 7 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.89 € | 50 | 12 Days | 10 | 3 | 2.5D | 7 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.49 € | 50 | 12 Days | 10 | 3 | 2.5D | 8 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.92 € | 50 | 12 Days | 10 | 3 | 2.5D | 8 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.49 € | 50 | 12 Days | 10 | 3 | 3D | 9 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.92 € | 50 | 12 Days | 10 | 3 | 3D | 9 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.49 € | 50 | 12 Days | 10 | 3 | 3.5D | 10 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.92 € | 50 | 12 Days | 10 | 3 | 3.5D | 10 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 4 | 0.8D | 3 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 4 | 0.8D | 3 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 4 | 1D | 3.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 4 | 1D | 3.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 4 | 1D | 4 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 4 | 1D | 4 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 4 | 1D | 4.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 4 | 1D | 4.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 4 | 1D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 4 | 1D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.45 € | 50 | 12 Days | 10 | 4 | 1.5D | 5.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.87 € | 50 | 12 Days | 10 | 4 | 1.5D | 5.5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.46 € | 50 | 12 Days | 10 | 4 | 1.5D | 6 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.89 € | 50 | 12 Days | 10 | 4 | 1.5D | 6 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.46 € | 50 | 12 Days | 10 | 4 | 1.5D | 7 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.89 € | 50 | 12 Days | 10 | 4 | 1.5D | 7 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.49 € | 50 | 12 Days | 10 | 4 | 2D | 8 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.92 € | 50 | 12 Days | 10 | 4 | 2D | 8 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.53 € | 50 | 12 Days | 10 | 4 | 2.5D | 9 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.93 € | 50 | 12 Days | 10 | 4 | 2.5D | 9 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.53 € | 50 | 12 Days | 10 | 4 | 2.5D | 10 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
0.93 € | 50 | 12 Days | 10 | 4 | 2.5D | 10 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.84 € | 50 | 12 Days | 10 | 5 | 1D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.04 € | 50 | 12 Days | 10 | 5 | 1D | 5 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.84 € | 50 | 12 Days | 10 | 5 | 1D | 6 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.04 € | 50 | 12 Days | 10 | 5 | 1D | 6 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.85 € | 50 | 12 Days | 10 | 5 | 1.5D | 7 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less | ||
1.06 € | 50 | 12 Days | 10 | 5 | 1.5D | 7 | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less |
Loading...
Type | Self-Tapping | Application | Light Metal | Material | Aluminum |
---|---|---|---|---|---|
Screw Type | Metric (coarse) Thread | Notch | NA | Shape | Standard |
Operating Environment | Manufacturing Equipment | Sales Unit | Box/Package | Material Details | Lead-Free Free-Cutting Aluminum (KS26) Lead Content 300 ppm or Less |
Configure
Basic Attributes
Screw Dia. M (after insertion)(mm)
Length L (after insertion) (D = Thread Dia. M)
Length (After Insertion)
Material Details
Type
Filter by standard shipping days
Optional Attributes