• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Hex Nut BNT / UNT / UMNT / ANT / TINT

Hex Nut BNT / UNT / UMNT / ANT / TINT
  • Volume Discount
[Nominal thread] M1.7/M2/M2.5/M2.6/M3/M4/M5/M6/M8/M10/M12/#4
[Material] Steel / Stainless steel / Brass / Aluminum / Pure titanium
[Surface treatment] Trivalent chromium chromate / Base material / Nickel plating / Black nickel plating / Degreasing

*Pure titanium: Specific gravity is approximately 60% of that of stainless steel. It also has excellent chemical resistance and especially seawater resistance.
Since titanium is non-magnetic, it can be used for equipment requiring non-magnetic properties such as electronic equipment, semiconductor manufacturing equipment, medical equipment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ANT-03
ANT-04
ANT-05
ANT-06
BNT-02
BNT-02-2
BNT-02-3
BNT-03
BNT-03-2
BNT-03-2B
BNT-03-3
BNT-03B
BNT-04
BNT-04-2
BNT-04-2B
BNT-04-3
BNT-04B
BNT-05
BNT-05-2
BNT-05-3
BNT-06
BNT-06-2
BNT-06-3
BNT-17
BNT-25
BNT-25-2
BNT-25-3
BNT-26
BNT-26-2
BNT-26-3
BNT-440
FNT-02-2E
FNT-02E
FNT-03-2E
FNT-03E
FNT-04-2E
FNT-04E
FNT-05-2E
FNT-05E
FNT-26-2E
FNT-26E
UMNT-03
UMNT-04
UMNT-05
UNT-02
UNT-02-2
UNT-03
UNT-03-2
UNT-04
UNT-04-2
UNT-05
UNT-05-2
UNT-25
UNT-26
UNT-26-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Material Surface Treatment Thread Type Screw Nominal (inch) Surface Treatment (Details) Hex Nut Type Pitch
(mm)

0.20 €

50 Available 13 Days 103AluminumNAMetric Coarse-NAA Type0.5

0.22 €

50 Available 13 Days 104AluminumNAMetric Coarse-NAA Type0.7

0.23 €

50 Available 13 Days 105AluminumNAMetric Coarse-NAA Type0.8

0.25 €

50 Available 12 Days 106AluminumNAMetric Coarse-NAA Type1

4.49 €

1 Available Same day

Stock

102BrassNickel PlatingMetric Coarse-Nickel PlatingA Type0.4

0.09 €

50 Available 13 Days 102BrassNickel PlatingMetric Coarse-Nickel PlatingType 20.4

0.09 €

50 Available 13 Days 102BrassNickel PlatingMetric Coarse-Nickel PlatingType 30.4

1.94 €

1 Available Same day

Stock

103BrassNickel PlatingMetric Coarse-Nickel PlatingA Type0.5

0.09 €

50 Available 13 Days 103BrassNickel PlatingMetric Coarse-Nickel PlatingType 20.5

0.12 €

50 13 Days 103BrassNickel PlatingMetric Coarse-Black Nickel PlatingType 20.5

0.09 €

50 Available 13 Days 103BrassNickel PlatingMetric Coarse-Nickel PlatingType 30.5

0.12 €

50 13 Days 103BrassNickel PlatingMetric Coarse-Black Nickel PlatingA Type0.5

1.94 €

1 Available Same day

Stock

104BrassNickel PlatingMetric Coarse-Nickel PlatingA Type0.7

0.11 €

50 13 Days 104BrassNickel PlatingMetric Coarse-Nickel PlatingType 20.7

0.14 €

50 Available 13 Days 104BrassNickel PlatingMetric Coarse-Black Nickel PlatingType 20.7

0.12 €

50 Available 13 Days 104BrassNickel PlatingMetric Coarse-Nickel PlatingType 30.7

0.14 €

50 Available 13 Days 104BrassNickel PlatingMetric Coarse-Black Nickel PlatingA Type0.7

0.12 €

50 Available 13 Days 105BrassNickel PlatingMetric Coarse-Nickel PlatingA Type0.8

0.12 €

50 Available 13 Days 105BrassNickel PlatingMetric Coarse-Nickel PlatingType 20.8

0.16 €

50 Available 13 Days 105BrassNickel PlatingMetric Coarse-Nickel PlatingType 30.8

2.00 €

1 Available Same day

Stock

106BrassNickel PlatingMetric Coarse-Nickel PlatingA Type1

0.20 €

50 13 Days 106BrassNickel PlatingMetric Coarse-Nickel PlatingType 21

1.93 €

1 Available 6 Days 106BrassNickel PlatingMetric Coarse-Nickel PlatingType 31

0.56 €

1 Available Same day

Stock

101.7BrassNickel PlatingMetric Coarse-Nickel PlatingA Type0.35

1.94 €

1 Available Same day

Stock

102.5BrassNickel PlatingMetric Coarse-Nickel PlatingA Type0.45

0.09 €

50 Available 13 Days 102.5BrassNickel PlatingMetric Coarse-Nickel PlatingType 20.45

0.09 €

50 Available 13 Days 102.5BrassNickel PlatingMetric Coarse-Nickel PlatingType 30.45

1.94 €

1 Available Same day

Stock

102.6BrassNickel PlatingMetric Coarse-Nickel PlatingA Type0.45

0.09 €

50 Available 13 Days 102.6BrassNickel PlatingMetric Coarse-Nickel PlatingType 20.45

0.09 €

50 Available 13 Days 102.6BrassNickel PlatingMetric Coarse-Nickel PlatingType 30.45

3.19 €

1 Available 6 Days 10-BrassNickel PlatingUnified coarse UNCNo. 4Nickel PlatingA Type-

3.19 €

1 Available 6 Days 102IronTrivalent ChromateMetric Coarse-Trivalent ChromateType 20.4

3.19 €

1 Available 5 Days 102IronTrivalent ChromateMetric Coarse-Trivalent ChromateA Type0.4

3.19 €

1 Available 6 Days 103IronTrivalent ChromateMetric Coarse-Trivalent ChromateType 20.5

3.19 €

1 Available 6 Days 103IronTrivalent ChromateMetric Coarse-Trivalent ChromateA Type0.5

0.09 €

50 Available 13 Days 104IronTrivalent ChromateMetric Coarse-Trivalent ChromateType 20.7

3.19 €

1 Available 6 Days 104IronTrivalent ChromateMetric Coarse-Trivalent ChromateA Type0.7

0.09 €

50 Available 13 Days 105IronTrivalent ChromateMetric Coarse-Trivalent ChromateType 20.8

3.19 €

1 Available 6 Days 105IronTrivalent ChromateMetric Coarse-Trivalent ChromateA Type0.8

0.09 €

50 Available 13 Days 102.6IronTrivalent ChromateMetric Coarse-Trivalent ChromateType 20.45

3.19 €

1 Available 6 Days 102.6IronTrivalent ChromateMetric Coarse-Trivalent ChromateA Type0.45

0.20 €

50 Available 13 Days 103Stainless SteelNAMetric Coarse-NAA Type0.5

0.23 €

50 Available 13 Days 104Stainless SteelNAMetric Coarse-NAA Type0.7

0.26 €

50 Available 13 Days 105Stainless SteelNAMetric Coarse-NAA Type0.8

0.23 €

50 Available 13 Days 102Stainless SteelNAMetric Coarse-NAA Type0.4

1.94 €

1 Available 6 Days 102Stainless SteelNAMetric Coarse-NAType 20.4

1.87 €

1 Available 6 Days 103Stainless SteelNAMetric Coarse-NAA Type0.5

1.85 €

1 Available 6 Days 103Stainless SteelNAMetric Coarse-NAType 20.5

1.85 €

1 Available 5 Days 104Stainless SteelNAMetric Coarse-NAA Type0.7

0.14 €

50 Available 13 Days 104Stainless SteelNAMetric Coarse-NAType 20.7

1.85 €

1 Available 6 Days 105Stainless SteelNAMetric Coarse-NAA Type0.8

0.16 €

50 Available 13 Days 105Stainless SteelNAMetric Coarse-NAType 20.8

2.03 €

1 Available 6 Days 102.5Stainless SteelNAMetric Coarse-NAA Type0.45

1.94 €

1 Available 6 Days 102.6Stainless SteelNAMetric Coarse-NAA Type0.45

2.05 €

1 Available 6 Days 102.6Stainless SteelNAMetric Coarse-NAType 20.45

Loading...

  1. 1

Basic information

Applications, Functions General Sales Unit Box/Package

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360