Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Material | Surface Treatment | Thread Type | Screw Nominal (inch) | Surface Treatment (Details) | Hex Nut Type | Pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.20 € | 50 | Available | 13 Days | 10 | 3 | Aluminum | NA | Metric Coarse | - | NA | A Type | 0.5 | |
0.22 € | 50 | Available | 13 Days | 10 | 4 | Aluminum | NA | Metric Coarse | - | NA | A Type | 0.7 | |
0.23 € | 50 | Available | 13 Days | 10 | 5 | Aluminum | NA | Metric Coarse | - | NA | A Type | 0.8 | |
0.25 € | 50 | Available | 12 Days | 10 | 6 | Aluminum | NA | Metric Coarse | - | NA | A Type | 1 | |
4.49 € | 1 | Available |
Same day
Stock | 10 | 2 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 0.4 | |
0.09 € | 50 | Available | 13 Days | 10 | 2 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 2 | 0.4 | |
0.09 € | 50 | Available | 13 Days | 10 | 2 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 3 | 0.4 | |
1.94 € | 1 | Available |
Same day
Stock | 10 | 3 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 0.5 | |
0.09 € | 50 | Available | 13 Days | 10 | 3 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 2 | 0.5 | |
0.12 € | 50 | 13 Days | 10 | 3 | Brass | Nickel Plating | Metric Coarse | - | Black Nickel Plating | Type 2 | 0.5 | ||
0.09 € | 50 | Available | 13 Days | 10 | 3 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 3 | 0.5 | |
0.12 € | 50 | 13 Days | 10 | 3 | Brass | Nickel Plating | Metric Coarse | - | Black Nickel Plating | A Type | 0.5 | ||
1.94 € | 1 | Available |
Same day
Stock | 10 | 4 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 0.7 | |
0.11 € | 50 | 13 Days | 10 | 4 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 2 | 0.7 | ||
0.14 € | 50 | Available | 13 Days | 10 | 4 | Brass | Nickel Plating | Metric Coarse | - | Black Nickel Plating | Type 2 | 0.7 | |
0.12 € | 50 | Available | 13 Days | 10 | 4 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 3 | 0.7 | |
0.14 € | 50 | Available | 13 Days | 10 | 4 | Brass | Nickel Plating | Metric Coarse | - | Black Nickel Plating | A Type | 0.7 | |
0.12 € | 50 | Available | 13 Days | 10 | 5 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 0.8 | |
0.12 € | 50 | Available | 13 Days | 10 | 5 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 2 | 0.8 | |
0.16 € | 50 | Available | 13 Days | 10 | 5 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 3 | 0.8 | |
2.00 € | 1 | Available |
Same day
Stock | 10 | 6 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 1 | |
0.20 € | 50 | 13 Days | 10 | 6 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 2 | 1 | ||
1.93 € | 1 | Available | 6 Days | 10 | 6 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 3 | 1 | |
0.56 € | 1 | Available |
Same day
Stock | 10 | 1.7 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 0.35 | |
1.94 € | 1 | Available |
Same day
Stock | 10 | 2.5 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 0.45 | |
0.09 € | 50 | Available | 13 Days | 10 | 2.5 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 2 | 0.45 | |
0.09 € | 50 | Available | 13 Days | 10 | 2.5 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 3 | 0.45 | |
1.94 € | 1 | Available |
Same day
Stock | 10 | 2.6 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | A Type | 0.45 | |
0.09 € | 50 | Available | 13 Days | 10 | 2.6 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 2 | 0.45 | |
0.09 € | 50 | Available | 13 Days | 10 | 2.6 | Brass | Nickel Plating | Metric Coarse | - | Nickel Plating | Type 3 | 0.45 | |
3.19 € | 1 | Available | 6 Days | 10 | - | Brass | Nickel Plating | Unified coarse UNC | No. 4 | Nickel Plating | A Type | - | |
3.19 € | 1 | Available | 6 Days | 10 | 2 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | Type 2 | 0.4 | |
3.19 € | 1 | Available | 5 Days | 10 | 2 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | A Type | 0.4 | |
3.19 € | 1 | Available | 6 Days | 10 | 3 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | Type 2 | 0.5 | |
3.19 € | 1 | Available | 6 Days | 10 | 3 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | A Type | 0.5 | |
0.09 € | 50 | Available | 13 Days | 10 | 4 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | Type 2 | 0.7 | |
3.19 € | 1 | Available | 6 Days | 10 | 4 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | A Type | 0.7 | |
0.09 € | 50 | Available | 13 Days | 10 | 5 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | Type 2 | 0.8 | |
3.19 € | 1 | Available | 6 Days | 10 | 5 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | A Type | 0.8 | |
0.09 € | 50 | Available | 13 Days | 10 | 2.6 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | Type 2 | 0.45 | |
3.19 € | 1 | Available | 6 Days | 10 | 2.6 | Iron | Trivalent Chromate | Metric Coarse | - | Trivalent Chromate | A Type | 0.45 | |
0.20 € | 50 | Available | 13 Days | 10 | 3 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.5 | |
0.23 € | 50 | Available | 13 Days | 10 | 4 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.7 | |
0.26 € | 50 | Available | 13 Days | 10 | 5 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.8 | |
0.23 € | 50 | Available | 13 Days | 10 | 2 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.4 | |
1.94 € | 1 | Available | 6 Days | 10 | 2 | Stainless Steel | NA | Metric Coarse | - | NA | Type 2 | 0.4 | |
1.87 € | 1 | Available | 6 Days | 10 | 3 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.5 | |
1.85 € | 1 | Available | 6 Days | 10 | 3 | Stainless Steel | NA | Metric Coarse | - | NA | Type 2 | 0.5 | |
1.85 € | 1 | Available | 5 Days | 10 | 4 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.7 | |
0.14 € | 50 | Available | 13 Days | 10 | 4 | Stainless Steel | NA | Metric Coarse | - | NA | Type 2 | 0.7 | |
1.85 € | 1 | Available | 6 Days | 10 | 5 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.8 | |
0.16 € | 50 | Available | 13 Days | 10 | 5 | Stainless Steel | NA | Metric Coarse | - | NA | Type 2 | 0.8 | |
2.03 € | 1 | Available | 6 Days | 10 | 2.5 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.45 | |
1.94 € | 1 | Available | 6 Days | 10 | 2.6 | Stainless Steel | NA | Metric Coarse | - | NA | A Type | 0.45 | |
2.05 € | 1 | Available | 6 Days | 10 | 2.6 | Stainless Steel | NA | Metric Coarse | - | NA | Type 2 | 0.45 |
Loading...
Applications, Functions | General | Sales Unit | Box/Package |
---|
Configure
Stock
Basic Attributes
Screw Nominal (M)
Material
Surface Treatment
Thread Type
Screw Nominal (inch)
Surface Treatment (Details)
Hex Nut Type
Pitch(mm)
Type
Filter by standard shipping days
Optional Attributes