RENY Nut RYNT / RYNT-B

RENY Nut RYNT / RYNT-B
  • Volume Discount
[Nominal thread (M)] 2/2.6/3/4/5/6/8/10/12/16
[Material] RENY (Polyamide MXD6) contains 50% glass fiber
[Color] Lime green / Black
[Heat distortion temperature] 1.82 MPa…234°C
[UL Standard] UL94-HB (Materials)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RYNT-02
RYNT-03
RYNT-03B
RYNT-04
RYNT-04B
RYNT-05
RYNT-05B
RYNT-06
RYNT-06B
RYNT-08
RYNT-08B
RYNT-10
RYNT-10B
RYNT-12
RYNT-12B
RYNT-16
RYNT-26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M)

0.43 €

10 13 Days 102

0.18 €

10 13 Days 103

4.40 €

1 Available 6 Days 103

0.24 €

10 13 Days 104

0.31 €

10 13 Days 104

0.28 €

10 13 Days 105

0.49 €

10 13 Days 105

0.29 €

10 13 Days 106

0.54 €

10 13 Days 106

3.97 €

1 Available 6 Days 108

0.81 €

10 13 Days 108

0.56 €

10 13 Days 1010

1.06 €

10 13 Days 1010

0.81 €

10 13 Days 1012

1.53 €

10 13 Days 1012

2.54 €

10 12 Days 1016

0.43 €

10 13 Days 102.6

Loading...

  1. 1

Basic information

Basic Shape Hex Nut Material Resin Surface Treatment N/A
Thread ridge type Metric Coarse Application / function General Sales Unit Box/Package
Surface Treatment (Details) N/A Hex nut standard A Type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360