Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSPCST-ST3B-TP4-20 |
CSPCST-STU-TP4-20 |
CSPCSTB-STU-TP4-16 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Length L (mm) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|
47.90 € | 900 Pieces Per Package | 1 pack | 6 Days | 10 | 20 | [Trivalent Chromate] Trivalent Black | ||
33.18 € | 900 Pieces Per Package | 1 pack | 6 Days | - | 20 | [Bright Chrome Plating] Bright Chromate Plating | ||
39.68 € | 1,200 Pieces Per Package | 1 pack | 6 Days | - | 16 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Detailed Shape | Disc | Screw Nominal (M) | 4 | Material | Steel |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips Head | Tip Shape | Cone Point | Additional Shape | Standard |
Thread Type | Self-Tapping Screw | Basic Shape | Standard (Round) | Sales Unit | Box/Package |
Application | Standard |